IESNA:LM-63-2002
[TEST]P955809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-927-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30689
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4786.9 4494.3 4240.4 3940 3639.6 3453.6 3387.7 3397.4 3453.6 3525.3
3860.6 4901.3 6591.2 8285.1 9998.3 11310.3 12469.3 13380.1 14312.3 14911.2
14955.8 14213.5 10897.5 9494.4 7899.4 5368.3 3325.7 2628 1765.5 930.3
465.1 352.7 224.8 131.8 52.3 0 0
4786.9 4535 4281.1 3982.6 3678.4 3490.4 3420.6 3414.8 3463.3 3529.1
3786.9 4690 6314.1 8217.2 9860.7 11227 12430.5 13471.2 14343.3 15035.2
15190.3 14577.8 11374.3 9734.7 8215.3 5711.4 3540.8 2726.8 1825.6 976.8
542.6 426.4 290.7 189.9 124 29.1 0
4786.9 4529.2 4290.8 4007.8 3711.3 3527.2 3449.7 3434.2 3465.2 3525.3
3693.9 4356.7 5748.2 7564.1 9325.8 10895.6 12318.1 13535.2 14601.1 15488.7
15814.3 15544.9 14531.3 11424.7 9581.6 7069.9 4436.1 3193.9 2323.7 1358.6
914.7 755.8 660.9 550.4 377.9 65.9 0
4786.9 4556.3 4327.6 4081.5 3816 3618.3 3531.1 3496.2 3507.8 3554.3
3637.7 3982.6 4905.1 6397.4 8172.7 9946 11692.1 13360.8 14853 15932.5
16587.6 16676.7 16192.2 15351.1 13975.1 11610.7 9480.8 7279.2 4880 2259.7
1147.3 755.8 571.7 377.9 149.2 0 0
4786.9 4566 4374.1 4166.8 3951.6 3786.9 3688.1 3649.3 3643.5 3680.3
3742.3 3870.2 4281.1 5205.5 6630 8320 10209.5 12157.3 14091.4 15717.4
16901.5 17541.1 17566.3 17099.2 16465.5 15599.2 14387.9 12300.7 9151.4 5527.3
2360.5 821.7 343 191.9 75.6 5.8 0
4786.9 4604.8 4434.2 4290.8 4135.8 4011.7 3943.9 3912.9 3909 3938.1
3994.3 4075.7 4246.2 4626.1 5399.3 6593.2 8155.2 9938.2 11802.6 13651.5
15411.2 16901.5 18031.4 18486.9 18531.4 18510.1 18533.4 18010.1 15595.3 11085.5
6182.3 2081.4 529.1 195.7 48.5 3.9 0
4786.9 4643.5 4513.7 4420.6 4347 4298.5 4288.9 4306.3 4341.2 4387.7
4457.5 4554.4 4680.3 4889.6 5238.5 5835.4 6763.7 8011.8 9418.8 10930.5
12573.9 14273.6 15928.7 17424.8 18746.5 19829.9 20963.7 22095.5 22074.1 18607
11554.5 4893.5 1275.2 360.5 108.5 7.8 0
4786.9 4695.8 4618.3 4573.7 4567.9 4595.1 4651.3 4748.2 4841.2 4953.6
5104.8 5257.9 5411 5618.3 5889.7 6310.2 6961.4 7876.1 8947.9 10213.4
11655.3 13097.2 14599.2 16029.4 17874.4 19773.7 22080 24248.6 25337.8 24035.4
18950 10335.5 2895.4 616.3 131.8 9.7 0
4786.9 4754 4726.9 4754 4810.2 4903.2 5021.4 5161 5292.8 5440
5600.9 5763.7 5936.2 6164.9 6465.3 6901.3 7506 8349 9397.5 10612.6
12079.7 13641.8 15382.1 17275.6 19328 21609 24016 26281.6 27448.3 26287.4
20690.4 9533.2 2025.2 525.2 108.5 9.7 0
4786.9 4752 4744.3 4779.2 4847 4955.5 5091.2 5223 5376.1 5517.6
5676.5 5831.5 6009.8 6223 6531.2 6975 7593.2 8438.2 9508 10820
12308.4 13940.2 15719.3 17694.2 19798.9 22114.8 24529.6 26688.6 27651.8 25981.2
19504.3 7938.2 1540.7 408.9 81.4 7.8 0
4786.9 4790.8 4821.8 4928.4 5058.3 5234.6 5447.8 5661 5872.2 6085.4
6292.8 6515.7 6754 7075.7 7544.7 8145.5 8882 9820 10944 12203.8
13548.8 14944.1 16451.9 17876.4 19182.6 20289.2 21145.8 21407.5 20453.9 17483
11217.3 3292.7 598.9 184.1 46.5 15.5 0
4786.9 4808.2 4866.4 4982.7 5149.3 5358.6 5589.3 5831.5 6069.9 6287
6498.2 6703.6 6922.6 7190.1 7509.9 7944 8521.5 9225 10013.8 10829.7
11655.3 12486.7 13292.9 13930.5 14263.9 14267.8 13963.5 13273.6 11854.9 9847.1
6389.7 2145.4 478.7 157 60.1 23.3 0
4786.9 4812.1 4883.8 5000.1 5172.6 5368.3 5575.7 5775.3 5943.9 6071.8
6145.5 6192 6207.5 6230.8 6277.3 6352.9 6554.4 6982.7 7525.4 8056.4
8403.3 8562.2 8531.2 8099 7149.4 5893.5 4500.1 2949.7 1717.1 926.4
496.1 219 91.1 36.8 13.6 1.9 0
4786.9 4823.8 4866.4 4947.8 5007.9 5040.8 5044.7 4967.2 4825.7 4583.4
4242.3 3816 3331.5 2843.1 2372.1 1932.2 1538.8 1273.3 1180.3 1168.6
1180.3 1172.5 1054.3 835.3 596.9 399.2 265.5 201.6 166.7 135.7
104.7 65.9 27.1 11.6 3.9 0 0
4786.9 4825.7 4816 4750.1 4608.6 4393.5 4100.9 3678.4 3126 2484.6
1885.7 1395.4 1040.7 852.7 784.9 771.3 761.6 750 730.6 709.3
676.4 604.7 498.1 387.6 298.5 236.4 188 147.3 114.3 85.3
56.2 27.1 11.6 3.9 0 0 0
4786.9 4798.6 4695.8 4447.8 4073.7 3587.3 2924.5 2197.7 1577.6 1145.4
916.7 817.8 757.8 707.4 662.8 626 606.6 585.3 565.9 546.5
515.5 461.3 391.5 317.8 250 199.6 160.9 124 93 64
32.9 15.5 5.8 0 0 0 0
4786.9 4763.7 4527.2 4112.5 3535 2817.9 1992.3 1362.4 1017.5 899.2
841.1 786.8 719 637.6 554.3 484.5 432.2 408.9 424.4 447.7
447.7 420.6 372.1 310.1 244.2 193.8 151.2 118.2 87.2 58.1
36.8 15.5 5.8 0 0 0 0
4786.9 4750.1 4399.3 3810.2 3023.3 2093.1 1366.3 1013.6 920.6 870.2
817.8 744.2 657 564 474.8 399.2 337.2 306.2 292.6 288.8
290.7 290.7 283 257.8 226.7 193.8 162.8 129.8 104.7 83.3
62 36.8 7.8 0 0 0 0
4786.9 4744.3 4294.7 3597 2662.9 1707.4 1122.1 955.4 903.1 854.7
788.8 703.5 610.5 515.5 434.1 366.3 323.7 300.4 284.9 271.3
257.8 246.1 236.4 224.8 209.3 188 160.9 135.7 116.3 95
69.8 42.6 7.8 0 0 0 0
4786.9 4721 4199.7 3405.1 2381.8 1457.4 1021.3 938 893.4 837.2
765.5 686.1 600.8 507.8 426.4 366.3 329.5 310.1 296.5 284.9
269.4 257.8 244.2 230.6 213.2 184.1 147.3 126 104.7 83.3
58.1 27.1 3.9 0 0 0 0
4786.9 4719.1 4170.6 3333.4 2267.5 1364.4 990.3 930.3 889.6 829.5
755.8 682.2 602.7 515.5 432.2 368.2 333.3 314 298.5 286.8
275.2 261.6 246.1 228.7 203.5 164.7 120.2 100.8 81.4 60.1
38.8 13.6 0 0 0 0 0
4786.9 4723 4153.2 3304.3 2219 1335.3 990.3 928.3 885.7 827.5
752 678.3 602.7 513.6 430.2 366.3 333.3 314 300.4 288.8
277.1 261.6 246.1 228.7 201.6 158.9 116.3 98.8 77.5 58.1
34.9 11.6 0 0 0 0 0
